text.skipToContent text.skipToNavigation

DO NOT USE Avaya®/Nortel® AA1419013-E5 Compatible 1000Base-SX MMF SFP (mini-GBIC) Transceiver Module

AA1419013-E5-LEG Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This Avaya/Nortel AA1419013-E5 compatible SFP transceiver provides 1000Base-SX throughput up to 550m over multi-mode fiber (MMF) at a wavelength of 850nm using a LC connector. Our transceiver is guaranteed to be 100% compatible with the equivalent Avaya/Nortel transceiver. This easy to install, hot swappable transceiver has been programmed, uniquely serialized and data-traffic and application tested to ensure that it will initialize and perform identically. It is built to meet or exceed the specifications of Avaya/Nortel, as well as to comply with multi-source agreement (MSA) standards to ensure seamless network integration.

Please Note: Installing Legrand transceivers does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected by installing a Legrand or any third party transceiver.
Color
OEM Compatible
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Transceiver type SX allows for connections up to 550m
  • 850nm wavelength signaling
  • High speed 1-Gigabit connectivity
  • LC ports designed for use with Multimode fiber

Specifications

General Info
Product Line Legrand
Color Silver
UPC Number 757120668565
Country Of Origin United States
Application Sector Commercial/Industrial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Buy American Act Compliance
TAA Compliant Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;