text.skipToContent text.skipToNavigation

Q-Series Cable Retention Ring Kit - Pkg Of 4 - White

QSOHR-CRB-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 66ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cable retention ring kit consists of 4 rings to improve cable management from the overhead pathway racks. The rings have a quarter turn feature which makes them easy to install, even after the rack has been deployed. The rings can mount to the front surface as well as the side surfaces of the rack.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This kit contains 4 cable rentention rings to manage cables from the front or side of the cable pathway rack.

Specifications

General Info
Product Line Ortronics
Color White
UPC Number 662875984580
Country Of Origin Mexico
Application Sector Commercial
Dimensions
Product Width US 3.25 in
Product Depth US 1.7 in
Product Height US 1.7 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;