
MM6 Vertical Cable Management Cage with door - 10 in x 13 in x 7 ft
MM6VMD710
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
MM6 Vertical Cable Management Cage with door
- Send
- Save as PDF
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?
Features
- Provides organized method for routing and storage of patch or cross connect cable between racks.
- Hinged extruded aluminum front door: The door allows easy access during moves, adds and changes.
- Mounted on the front flange between the Mighty Mo 6 racks when two or more are installed in a row: Creates a 6-1/2" channel between racks for front to back routing of equipment cables and patch cords.
- Supplied with four slack storage spools and 12 bend limiting clips: Adjustable bend limiting control for copper and fiber cords.
- All necessary mounting hardware included: Hanger clips hold the cage in place for easy and quick one person installation.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875498117 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Type | Rack |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1