SRVM, Standard EIA Rack, Double Sided Vertical Manager with Doors 7'x6''
SRVMD706DL-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mounts to the side of a standard EIA rack. The fingers are spaced to line up with rack units, promoting efficient routing of patch cords to patch panels and equipment from the vertical manager. Dual hinged doors, and snap on hinged covers allow easy access during moves, add, and changes. Available in single-sided and double-sided versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Solid Metal Body and Door: Rugged construction ensures reliable cable infrastructure support, management, and routing.
- Simple Dual Pin Design: The SRVM door opens from either side or can be removed entirely
- Front Door and Rear Latches: The door provides a clean aesthetic while the latches give modular control of placement. Both door and latches ensure cables stay in the vertical manager channel.
- Free Standing Manager: The SRVM can stand on its own, while being installed, enabling single person installation.
- Single-Tool Installation: Simplify and speed up setup and installation.
- Better Cable Management: Patented cable management fingers offer generous flex to insert cables easily, while offering complete support of cables.
 
WARNING: Yes www.P65Warnings.ca.gov
Specifications
General Info
| Color | Black | ||
| Type | Cable Manager | ||
| Material | Aluminum | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Clean Aesthetics, Flexible Fingers, Hinged Door, Knockouts, Quick Install | ||
| Included | Cable Management Spools, Mounting Hardware | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875107835 |
Dimensions
| Product Depth US | 19.0 in | ||
| Product Height US | 7.0 FT | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 42.9 lb |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | EIA 2-Post, EIA 4-Post | ||
| Mounting | Vertical | ||
| Mounting Type | Bolt | ||
| Rack Units | 45 U |
Resources
Supporting Document
Customer Drawing No.
Data Sheet
Brochure
Installation Instructions
BIM Models
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SRVMD706DD-B | Ortronics
The SRVM, 7'H x 4''W, Double-Sided (Door and Latch) delivers simplicity, rugged design, versatile support, and PDU mounting.





