text.skipToContent text.skipToNavigation

Swing-Out Wall-Mount Ruggedized Cabinets, 12RU, Perforated Door

SWMR12RUPD-26-26 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Legrand SWM Series wall mount cabinets provide a convenient and easy to use solution, perfect for secure networks, small data closets, retail, educational, edge computing, and all areas where floor space is limited.

The cabinets are  made of rugged welded steel and feature locking doors for PCI compliance in
retail applications. The hinged, swing-out middle section provides easy access to the rear of mounted equipment. The SWMR series feature a ruggedized latch and ruggedized hinges to accommodate heavier weight loads. The SWM and SWMR series cabinets are perfect for secure networks, small data closets, retail,
educational, edge computing, and all areas where floor space is at a premium.

 

Door Type Perforated Door
Rack Units 12 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cable knockouts at top and bottom of fixed rear pan
  • UL2416 load rated
  • PCI Compliant
  • Reversible hinged solid front locking door
  • Vented sides with mounting locations for optional cooling fans
  • Reversible rails for network or server configurability
  • 12-24 threaded and square punched mounting holes
  • Cable knockouts at top and bottom of fixed rear pan
  • 2 reversible mounting rails
  • 2 front door lock keys
  • 8 cable management rings
  • Ruggedized hinges and latches
  • Multiple Heights available

Specifications

General Info
Product Line Ortronics
UPC Number 662875032403
Country Of Origin Mexico
Dimensions
Product Width US 26.0 in
Product Depth US 26.0 in
Product Height US 24.88 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

is it available enclosure 12U, width 19", depth 500 mm., with 2 options din rail and 19" with DIN support rail? to install industrial switch on din rail, and 19-inch patch panel

Asked by: Jamal Ali
We currently do not have the option you are requesting as a standard feature. We may be able to provide a custom solution on request.
Answered by: Product Specialist Team
Date published: 2024-01-09
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SWMR12RUPD-26-26, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT