DO NOT USE Finisar® FTLX8571D3BCV Compatible 10GBase-SR MMF SFP+ Transceiver Module
Bazaarvoice SAP Hybris Integration Version 2.8.1
This Finisar FTLX8571D3BCV compatible SFP+ transceiver provides 10GBase-SR throughput up to 300m over multi-mode fiber (MMF) at a wavelength of 850nm using a LC connector. Digital optical monitoring (DOM) support is also present to allow access to real-time operating parameters. Our transceiver is guaranteed to be 100% compatible with the equivalent Finisar transceiver. This easy to install, hot swappable transceiver has been programmed, uniquely serialized and data-traffic and application tested to ensure that it will initialize and perform identically. It is built to meet or exceed the specifications of Finisar, as well as to comply with multi-source agreement (MSA) standards to ensure seamless network integration.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Product Line | Legrand | ||
Color | Silver | ||
UPC Number | 757120668343 | ||
Country Of Origin | United States | ||
Application Sector | Commercial/Industrial |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
TAA Compliant | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1