text.skipToContent text.skipToNavigation
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

SHOW MORE SHOW LESS
Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

SHOW MORE SHOW LESS
Floor Type
Floor Type

Floor construction product is designed to work in

Cable Entry
Cable Entry

The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.

Prewired
Is the Device Prewired?

Denotes whether a product comes prewired for quicker installation.

Installation Location
Installation Location

Where a Device is or is to be Installed

Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

Number of Gangs
Number of Gangs

The amount of switches on the plate.

SHOW MORE SHOW LESS
Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

Number of Ports
Number of Ports

The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and

Bracket
Bracket

The Type of Support, as of Metal or Wood, Projecting from a Wall or the Like to Hold or Bear the Weight of a Shelf, Part of a Cornice, Etc.

Availability
Availability

Product is available to buy on Legrand.us

Mounting
Mounting

Something that Serves as a Support, Setting, or Backing for the item

Thickness
Thickness

The Dimension Through an Object as Opposed to its Length or Width

Number of Outlets
Number of Outlets

The Different Types of Receptacles Providing a Place in a Wiring System Where Current can be Taken to Supply Electrical Devices

Number of Knockouts
Number of Knockouts

How many knockouts are there in the product

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Knockout Size
Knockout Size

Physical dimension of the knock-out size, could be diameter or a range

Enclosure Type
Enclosure Type

Style, Type, Size, Etc. of the Enclosure of a Device

Construction
Construction

The Act or Process of Constructing Which Includes Design and Manufacture Type

SHOW MORE SHOW LESS
Number of Channels
Number of Channels

The Number of Media Used to Convey Information

Orientation
Orientation

The Position or Alignment Relative to Points of the Compass or Other Specific Directions

Product Family
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

Number of Compartments
Number of Compartments

The Number of Individual Partition to Accommodate Individual Functionality

Operating Temperature
Operating Temperature

The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit

Plenum
Plenum

Plenum rated cable has a special insulation that has low smoke and low flame characteristics. Plenum cable is mandated to be installed in any 'air handling' space.

Included
Included

The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product

Product Width
Product Width

The overall width of the product.

SHOW MORE SHOW LESS
Product Has Potential to Contribute to LEED
Product Has Potential to Contribute to LEED

This product contributes to earning credits in the LEED rating system.

Operating Temperature Min
Operating Temperature Min

Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.

Device Front Face Size
Device Front Face Size

Describes the general proportions of a product's front face relative to the overall device.

Cutout
Cutout

Describes the available cutout styles on a product for either installing additional devices, or breaking and/or separating a portion of the circuit.

SHOW MORE SHOW LESS
Product Depth
Product Depth

The overall depth of a product.

SHOW MORE SHOW LESS
Minimum Floor Depth
Minimum Floor Depth

The minimum depth a floor must be in order to properly install the product.

Maximum Amperage Supported
Maximum Amperage Supported

Describes the highest level of electrical current that can be safely passed through a device without risk of overload or failure.

Wall Plate Type
Wall Plate Type

Refers to the style or intended usage of a wall plate.

Box Type
Box Type

Describes any specific aspects or characteristics that may differentiate the box portion of a device.

Country of Origin
Product Height
Product Height

The overall height of a product.

SHOW MORE SHOW LESS
Box Capacity
Box Capacity

Refers to the maximum number of gangs available within a box for installing electrical, networking, and/or AV devices and accessories.

Cubic Capacity
Cubic Capacity

The cubic volume of the area within a product.

Service Capacity
Service Capacity

Denotes the number of different services that can be used within a product as a result of separated internal compartments, including electrical, low voltage, water, air, and more.

Connects To
Connects To

The types of devices and networks the devices is able to connect to.

Operating Temperature Max
Operating Temperature Max

Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.

Wall Plate Size
Wall Plate Size

The general size of the the included wall plate. The size may determine whether it suits your personal application!

Product Length
Product Length

The overall length of a product.

SHOW MORE SHOW LESS
Depth Behind Device Plates
Depth Behind Device Plates

Refers to the distance between device plates within the product and the back of the product itself.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Finish
Finish

Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.

SHOW MORE SHOW LESS
Material
Material

Indicates the primary material(s) used to construct a product.

Certification Listing Number
Stock Level
Stock Level

Filter your results to only in-stock products sold directly on legrand.us.

Number of Gangs

75 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3