Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Nuvo 8" In-Ceiling Speaker Bracket
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Green/Black
Type: Indoor, In-Ceiling
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Height (Metric): 292mm
Height (US): 11.5"
Width (Metric): 270mm
Width (US): 10.6"
Technical Information
Material: ABS Plastic frame & Black Power Coated Steel Extension Wings
Mounting: Round cutout size: 9.4" (240mm)
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
Resources