Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Renovia In-Wall Zone Amplifier
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Dimensions
Overall Dimensions (Metric): 11.7cm H x 12cm W x 2.2cm D
Overall Dimensions (US): 4 5/8" H x 4 3/4" W x 7/8" D
Primary Packaging Weight (Metric): .91kg
Product Weight (Metric): .5kg
Product Weight (US): 1.1lbs
Technical Information
Output Impedance: 4 to 8 ohm
Power Peak: 85W
Power Requirements: 25VDC at 1.4A cont. , 2.6A peak