News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
lyriQ Zone Expander
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: Classic
Construction Information
Spec 1: Overall Dimensions
Installation Location: Enclosure
Dimensions
Overall Dimensions (US): 2.36" H x 4.25" W x 0.61" D
Technical Information
Cat5 Cable Rating: Cat 5 UTP, 4 pair solid conductor (24 AWG)
Frequency Response: 20 - 100 Hz ± 4 dB, 100 - 20,000 Hz ± 2 dB
IR Receive Frequency: 10 KHz ± 5 KHz to 110 KHz ± 5 KHz
Power Requirements: +24 Vdc, +/- 1.5 Vdc, 2.5 A max
Storage Temperature: -25 to 75 Degrees Celsius
Resources
Online Resources
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 54ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 57ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;