text.skipToContent text.skipToNavigation

Discontinued - lyriQ™ Digital Input Module

AU7002 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The lyriQ Digital Input Module provides access to digital music services and stored digital music content. Music services such as Pandora, Rhapsody, TuneIn, and SiriusXM are accessible through the AU7002, using the associated

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Expands a Digital Audio System to four additional zones (rooms)
  • Access digital music services such as Pandora, Rhapsody, TuneIn, and SiriusXM
  • Access content stored on networked computers and NAS drives
  • Access non-DRM music stored in iTunes
  • Stream music files from your phone or tablet (phone and system must be on the same network)

Specifications

General Info
Product Line On-Q
UPC Number 804428120728
Country Of Origin China
Application Sector Residential
Standard RoHS
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have a AU7396 with a single zone RCA input. Can I disconnect the wall RCA (no longer use) and install a AU7002 instead. I would like to use the app?

Asked by: Rich
You can disconnect your Single Source Input Module and connect a AU7002 to your AU7396 and use the Digital Audio app
Answered by: Wiremold Tech Support
Date published: 2021-02-24

I have an AU1002 which has been working correctly and I just added an AU7002 to add internet radio functionality and app control to my house. Having trouble with the bind process. I've tried both the current Nuvo Player and the Legrand Digital Audio App.

Asked by: Slimjim8201
Reach out to technical support for that assistance. 18002234162 Option 3
Answered by: Wiremold Tech Support
Date published: 2020-12-03

I installed the LAN and Single CAT 5 cables and the led keeps blinking white

Asked by: Ruben
That unit is malfunctioning then. It should only blilnk white for approximately 2 minutes then go solid.
Answered by: Wiremold Tech Support
Date published: 2020-12-03

How do I get Spotify to work with my Legrand LyriQ system? Tunein works and there is no connect icon showing.

Asked by: Stephen
Spotify with the LyriQ AU7002 is done via the Spotify App and the connect icon. It requires a Spotify Premium account to work.
Answered by: Wiremold Tech Support
Date published: 2022-04-21

I recently moved in a house had only the au1002 I was told to get the au7002 to I hear music however it is really low what can I do

Asked by: DAveris
Are you using the Legrand slider bar in the bottom of the app along with the wall mounted keypad to control the volume? Or are using just the fixed mode setting? You have the option of either or as a setting in the app.
Answered by: dupo
Date published: 2019-06-24

My system has worked for years and all of sudden it stopped. I looked at the AU700, unplugged & reconnected. It shows connection with LAN and the light next to bind goes green for a few seconds then turns back to red.

Asked by: Robert
Hello. This is an issue that we would like to help resolve and we do apologize for the issues you are experiencing. However this is not something that we can address in this response. Please contact our technical support at 1-800-223-4162, Option 3 and then Option 2. Or you can email us at technical.support-hs@legrand.us. Thank you.
Answered by: Romier S
Date published: 2021-02-18

Mine has worked great for years now but all of the sudden the light does not come on. I see that there is a USB connector on the back. Is there an update I need to install. Thanks

Asked by: obrien809
Hello, No LED at all means the unit is not receiving power. The unit is getting its power from the CAT5 that plugs into the port at the bottom right from the distribution module. Have you tried replacing that CAT5 to see if it powers the unit on? If it still does not, the unit will likely need to be replaced. Please contact our support team at 800-223-4162 Option 3 for Support and Option 2 for On-Q for additional help. Thank you.
Answered by: Romier S
Date published: 2018-08-20

When loading my personal music library it just gets stuck and never loads my music. At one point it worked but now nothing. The app still works and I can use password pandora and iheart with no issues.

Asked by: Matt
Hello, We do apologize for the issues you are experiencing. We would need to know more about the issue to help including whether you are using our Musicshare software to load that music or are you simply trying to play music on your phone? I would recommend that you contact us directly at 717-546-5412 or 1-800-223-4162 Option 3 and then Option 2 to get to us here in Support so that we can help. Thank you!
Answered by: Romier S
Date published: 2019-09-07
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_AU7002, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT