NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
7000 Series 6.5" In-Wall Speaker
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: 7000 Series
Construction Information
Spec 1: Efficiency
Technical Information
Bracket Required: 364674-02
Drywall Hole Size: 7.5" W x 10.75" H
Efficiency: 89 db
Frequency Response: 55-20 K
Power Peak: 200 W
Power RMS: 100 W
SpeakerDepth (US): 3.16"
Tweeter Type: 1" Alum. Adj.
Woofer Type: Glass Fiber
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 59ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 82ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;