NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
lyriQ airQast Main Source
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Superceded By: AU7002
Cable Type: Cat 5
Color: White
Connection Type: RJ45, Wi-Fi
Product Series: Studio
Type: Audio Source
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
FCC Standard: Yes
UN SPSC: 45111801
Construction Information
Installation Location: In-Wall
Dimensions
Depth (Metric): 2.4 cm
Depth (US): .93"
Height (Metric): 15 cm
Height (US): 5.9"
Width (Metric): 8.9 cm
Width (US): 3.5 in
Technical Information
Frequency: 2.4 GHz
Mounting: Enclosure