Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
7000 Series 12" Amplified Sub-Woofer
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Construction Information
Spec 1: Efficiency
Dimensions
Overall Dimensions (US): 16.5" x 20"
Technical Information
Drywall Hole Size: N/A
Efficiency: Powered
Frequency Response: 30-200 Hz
Power RMS: 200 W
Tweeter Type: N/A
Woofer Type: Glass
Resources