Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
4 Port AnyPort Designer Wall Plate, Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat 5e
Color: Ivory
Finish: Powder Coat
Pair Count: 4
Quantity: 25
Termination: 4P4C,4P2C,6P2C,6P4C,6P6C,8P8C
Connection Type: Modular Jack
Type: RJ45 Plug
Input Plug Type: F Connector
Number Of Wires: 8
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
UN SPSC: 39121402
Construction Information
Installation Location: Enclosure
Dimensions
Height (Metric): 8.35 mm
Height (US): 0.33"
Length (Metric): 22.5 mm
Length (US): 0.87"
Width (Metric): 11.65 mm
Width (US): 0.46 in
Technical Information
Bracket Required: Mounting plate 100356-01 included
Connection Method: F
Current Max: 2A
Frequency: 5-1000 MHz
Material: Polycarbonate plastic housing
Mounting: Mounting plate in enclosure
Product Fits Into: On-Q Enclosure
Shape: Rectangular
Volts (AC): 250VAC Max
Wire Gauge: 24-26AWG
Number Of Receptacles: 8
Resources