Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
ALC Branch Hub
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: White
Finish: Powder Coat
Footprint: Single Bay
Mod Jack Wiring: T568A
Pair Count: 4
Termination: 8P8C
Connection Type: HDMI A
Product Series: Classic
Type: Keystone Insert
Input Plug Type: Keystone Insert
Surge Protected: Yes
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
CSA Listing Info: CAN/CSA-C22.2 No. 182.4-1990
CSA Standard: Yes
FCC Standard: Yes
UL Listing No: ANSI/UL 1863, CAN/CSA-C22.2 No. 182.4-1990
UL Standard: Yes
UN SPSC: 39121704
Construction Information
Installation Location: In-Wall
Dimensions
Depth (Metric): 2.3 cm
Depth (US): .89"
Height (Metric): 1.62 cm
Height (US): .638"
Length (Metric): 16.3 cm
Length (US): 6.42"
Width (Metric): 3.9 cm
Width (US): 1.55 in
Technical Information
Bracket Required: Mounting Bracket 364890-01 included
Cat5 Cable Rating: Cat 5e
Connection Method: RJ45
Frequency: 5-2150 MHz
Jack Connectors: Copper Alloy, Gold over Nickel Plated 19 pin HDMI A Female
Material: High Impact Plastic
Mounting: Keystone Cutout
OhmValue: 2 ohms max
Operating Temperature (Celsius): -40°C to 60°C
Product Fits Into: On-Q Enclosure
Shape: Rectangular
Typical Insertion Loss: 11.1 dB
Typical Return Loss: 23.1 dB
Receptacle Type: HDMI A
Number Of Receptacles: 2
Surge Suppression: 6 kV Ring Wave Surge per IEEE C62.41 Category A3 Compliant
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Resources