NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
6x6 Basic Combo Module
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Finish: Powder Coat
Type: Telecom/Video Module
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
UN SPSC: 43222819
Construction Information
Installation Location: Enclosure
Dimensions
Height (Metric): 13 cm
Height (US): 5.125"
Length (Metric): 8.3 cm
Length (US): 3.28"
Width (Metric): 16.5 cm
Width (US): 6.5 in
Technical Information
Bracket Required: Mounting plate 100356-01 included
Frequency: 5-1000 MHz
Humidity: 90% Relative Humidity (Non-Condensing)
Material: 18 Gauge CRS
Mounting: Mount directly in any On-Q style encolsure
Operating Temperature (Celsius): 0°C to 50°C
Output Impedance: 75 ohms
Product Fits Into: On-Q Style Enclosure
Shape: Rectangular
Receptacle Type: 6x 110 Punchdown Telecom, 6x RG6 "F"
Number Of Receptacles: 12
Resources
Installation Instructions