NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Intercom/Unity Relay Module
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: 16/2
Color: Green
Connection Type: Screw Terminal
Type: Relay Module
Listing Agencies/Third Party Certifications
UN SPSC: 43221525
Dimensions
Height (Metric): 4 cm
Height (US): 1.7"
Length (Metric): 16.3 cm
Length (US): 6.42"
Width (Metric): 7 cm
Width (US): 2.9 in
Technical Information
Compatible Power Supplies: appropriate 3rd party 12VDC AC to DC power adapter
External Power Input: 2.5mm DIN power jack, or 2-pin cage connector
Operating Temperature (Celsius): 0°C to 50°C
Power Requirements: 12 VDC
Volts (DC): 12 VDC
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 75ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 61ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;