Menu
Search
Menu
Cat 5e Wall-Mount Patch Panel with 89D Bracket
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Cat 5e
Color: Black
Mod Jack Wiring: T568A/Universal Wiring
Type: Wall-Mount Patch Panel
Input Plug Type: RJ45 Male
Listing Agencies/Third Party Certifications
UN SPSC: 43223309
Dimensions
Depth (Metric): 4.13 cm
Depth (US): 1.625"
Height (Metric): 25.4 cm
Height (US): 10"
Width (Metric): 5.7 cm
Width (US): 2.25 in
Technical Information
Receptacle Type: RJ45 Female Jack
Number Of Receptacles: 12
Resources
Supporting Document
Online Resources