NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Small Wing Mounting Bracket
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Glossy White
Finish: Powder Coat
Type: Bracket
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
UN SPSC: 43223306
Dimensions
Depth (Metric): 8.4 cm
Depth (US): 3.3"
Height (Metric): 28.8 cm
Height (US): 11.32"
Width (Metric): 36 cm
Width (US): 14.16 in
Thickness (US): 18 Gauge
Technical Information
Material: Cold Rolled Steel
Mounting: Enclosure
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
You Might Like
CZE Series Ceiling Enclosures
CZE Series Ceiling Enclosures
CZE
RFE Series Raised Floor Enclosures
RFE Series Raised Floor Enclosures
RFE
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 61ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 190ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;