Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Small Hinged Metal Cover With Latch
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Glossy White
Finish: Powder Coat
Type: Cover
Assembly/Installation Information
Mounting Hardware Included: Screws and Washers
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Listing No: ANSI/UL 1863
UL Standard: Yes
UN SPSC: 39121302
Dimensions
Depth (Metric): 1.2 mm
Depth (US): 0.048"
Height (Metric): 55.9 cm
Height (US): 22"
Width (Metric): 43.2 cm
Width (US): 17 in
Thickness (US): 18 Gauge
Technical Information
Material: 18 Gauge CRS
Mounting: Screw-on with Latching Door
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
Resources
You Might Like
CZE Series Ceiling Enclosures
CZE Series Ceiling Enclosures
CZE
RFE Series Raised Floor Enclosures
RFE Series Raised Floor Enclosures
RFE
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;