text.skipToContent text.skipToNavigation

Discontinued - RCA Male to 2 Female Y-Adapter, 6-in

AC2701BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This adapter enables the audio signal to be separated to accommodate two connections, allowing two people to listen to audio from a single device. It also transitions monoaural audio to be played through both the right and left channel of a stereo ampl

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Gold RCA contacts for better signal transmission
  • Transitions a mono signal for two-channel stereo audio
  • Splits stereo audio from 3.5mm output
  • Enables dual listening from a single device

Specifications

General Info
Product Line On-Q
UPC Number 804428008682
Country Of Origin China
Technical Information
Temperature Rating 30° C

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;