text.skipToContent text.skipToNavigation

Discontinued - Keystone RCA to RCA (Blue Insulator), White

KSRCABEW On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Keystone RCA to RCA (Blue Insulator)
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Keystone RCA to RCA (Blue Insulator)

Specifications

General Info
Product Line On-Q
UPC Number 804428068808
Country Of Origin Taiwan, Province Of China
Application Sector Residential
Standard UL, cULus
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Voltage 1000.0 V

Resources
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
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;