Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
Cat 6 RJ45 Keystone Connector
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Blue
Mod Jack Wiring: T568A or T568B
Number Of Ports: 1
Pair Count: 4
Termination: IDC Wire Guage: 22-24 AWG
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
UL Listing No: ANSI/UL 1863; CAN/CSA-C22.2 No. 182.4-1990
Dimensions
Height (US): 0.87"
Length (US): 1.28"
Width (US): 0.64"
Product Weight (US): 0.0255 lb
Technical Information
Humidity: Max 93% non-condensing
Material: High Impact Plastic
Mounting: Keystone
Storage Temperature: Neg 40°F to 158°F
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources