text.skipToContent text.skipToNavigation

Discontinued - Cat 6a Quick Connect RJ45 Keystone Insert, Brown

WP346ABR On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Cat 6a Quick Connect RJ45 Keystone Insert
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Cat 6a Quick Connect RJ45 Keystone Insert
  • Easily terminate all four pairs using the Legrand Punch & Go Tool (AC3400)

Specifications

General Info
Product Line On-Q
Color Brown
UPC Number 804428068136
Country Of Origin Taiwan, Province Of China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What RJ45 connectors does it uses?

Asked by: Anonymous
This is a standard RJ-45 8P8C female jack.
Answered by: Wiremold Tech Support
Date published: 2023-10-22
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WP346ABR, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT