NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Quick Connect RJ25 6-Position, 6-Conductor Telephone Keystone Insert, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Performance Category: Cat 3
UL Standards Tested: UL Flammability Rating: UL 94V-0
Termination: 6P6C
Connection Type: RJ25 Female
Type: Keystone Insert
Input Plug Type: RJ25
Special Features: QuickConnect
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Listing No: ANSI/UL 1863
UL Standard: Yes
Dimensions
Height (US): 6"
Length (US): 0.7"
Width (US): 4"
Technical Information
Jack Connectors: RJ25
Material: High Impact Flame Retardant Plastic
Operating Temperature (Celsius): -10° C to 60° C
Storage Temperature: -40° C to 70° C
Supported Standards: CSA, cULus, RoHS
Receptacle Type: RJ25 Female
Equipment Type: Quick Connect RJ25 6-Position, 6-Conductor Telephone Keystone Insert
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant