Menu
Search
Menu
Recessed Gold F-Connector, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Connection Type: F Connector, Gold Plated Brass
Type: Keystone Insert
Listing Agencies/Third Party Certifications
RoHS: Yes
UN SPSC: 39121704
Dimensions
Depth (Metric): 3 cm
Depth (US): 1.20"
Height (Metric): 2.2 cm
Height (US): 0.87"
Width (Metric): 1.7 cm
Width (US): 0.67 in
Technical Information
Frequency: 5 MHz - 3000 MHz
Material: High Impact Flame Retardant Plastic
Mounting: Wallplate or Strap
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant