Menu
Search
Menu
1-Gang, 4-Port Wall Plate, Light Almond
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Light Almond
Product Series: Classic
Type: Keystone Wallplate
Input Plug Type: Keystone Insert
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Listing No: ANSI/UL 1863
UL Standard: Yes
UN SPSC: 39121704
Construction Information
Installation Location: In-Wall
Dimensions
Depth (Metric): 1.1 cm
Depth (US): 0.44"
Height (Metric): 11.9 cm
Height (US): 4.69"
Width (Metric): 7.5 cm
Width (US): 2.94 in
Technical Information
Material: High Impact Flame Retardant Plastic
Mounting: Wall Box
Receptacle Type: Blank Keystone Cutout
Number Of Receptacles: 4
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant