POWER UP YOUR PRODUCTIVITY AT NECA 2019
Join us in Las Vegas from September 14-17 at booth #1553.
Menu
Search
Menu
110 Wiring Block, 300-pair without legs, 8.5" x 10.79" x 1.4"
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Pair Count: 300
Performance Category: Data/Voice
Listing Agencies/Third Party Certifications
CSA Listing Info: LR 90894
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: 300-pair Block without leg
Material 1: Polycarbonate UL94V-0
Dimensions
Depth (Metric): 274 mm
Height (Metric): 36 mm
Height (US): 1.4"
Width (Metric): 216 mm
Technical Information
Product Fits Into: Backboard Channel
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options