Menu
Search
Menu
25-Pair Voice Grade Cable Assembly, F/F, 5'
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: 25-Pair UTP Non Plenum
Color Cable Jacket: Beige
Termination: 50-Pin (RJ21) F/F
Typical Applications: Voice equipment, connectorized blocks
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: LR 90894
CUL Listing No: E131601
UL Listing No: E131600
Construction Information
Component 1: 25-Pair, 24 AWG, voice grade cable
Component 2: 50-Pin female telco connector (RJ21)
Finish Plating 2: 30 Micro inches of gold over nickel plating in mating contact area
Material 1: 24 AWG, solid copper conductors, PVC insulation, twisted pairs, PVC jacket
Material 2: High strength copper alloy contacts| High impact Thermo Plastic housings and covers
Dimensions
Diameter (Metric): 8.7 mm
Diameter (US): 0.34"
Length (Metric): 1.52 m
Cord Information
Connector Type End One: 50-Pin telco connector - female
Connector Type End Two: 50-Pin telco connector - female
Jacket Rating: CMR/PVC
Cord Length US: 5'
Pinning: Pin 1 to 1 standard 25-pair color code
Technical Information
Category Rating: Cat1
OhmValue: 100 Ohm
Performance Rating: Voice
Sort Termination: 5
Wire Gauge: 24 AWG
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant