Menu
Search
Menu
Snap-in modular jack opening dust covers (package of 24)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic shutter
Material 1: High Impact Thermoplastic Polycarbonate
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant