POWER UP YOUR PRODUCTIVITY AT NECA 2019
Join us in Las Vegas from September 14-17 at booth #1553.
Menu
Search
Menu
Colored Designation Shutters cover unoccupied ports (package of 100)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Footprint: Mod Jack
Type: Blank
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Plastic shutter
Material 1: High Impact Thermoplastic Polycarbonate
Dimensions
Height (Metric): 22.50 mm
Height (US): 0.886"
Width (Metric): 15.75 mm
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant