NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Panel rear designation for six-port modular patch panels
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Mod Jack Wiring: N/A
Number Of Ports: 6
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: 6-Port Rear Designation Holder
Component 2: Designation Cover
Component 3: Designation Strip
Finish Plating 2: Clear
Finish Plating 3: Yellow/White
Material 1: ABS - UL94V-0
Material 2: PVC
Material 3: Paper
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant