text.skipToContent text.skipToNavigation

Clarity 6 110/Mod 8 Patch Cord, Category 6, 7'

MC18B607-06 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 6 Patch Cord, Category 6, modular 8-position to 110. Cord is terminated on one end with a male 110 plug with internal signal feedback technology, which reduces crosstalk without compromising impedance. The other cord end is terminated with an 8-position modular plug with Ortronics Paralign 2 pair isolation technology.

Color Blue
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Verified to TIA component specifications to ensure component performance
  • Internal signal feedback of the 110 plug design controls noise contributors
  • Center tuned Paralign™ 2 modular plug design controls the plug for a transparent mated union
  • Assembled with premium cordage for performance, reliability and long life
  • Factory tested for performance to ensure consistent reliability

Specifications

General Info
Product Line Ortronics
UPC Number 662875455141
Country Of Origin Mexico
Application Sector Commercial/Industrial
Dimensions
Product Length US 7.0 FT
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;