text.skipToContent text.skipToNavigation

Rear load high density jack panel kit for 72 Clarity 6 or 5E panel jacks

PHDPJU72 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand® rear-loading individual jack panels utilize reduced-size Clarity® 6 and Clarity 5E panel jacks that can be terminated and snap-in from the back of the patch panel. A variety of panel configurations allow a wide choice of field configurable, easy to install horizontal cross connects. Panels are supplied without jacks. Jacks can be ordered individually or in full carton quantities of 24.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Jacks rear load into panels: All terminations done from rear of panel.
  • New positive jack latching design: Secure mounting of jacks into panel.
  • High density solution: Maximizes rack space.
  • Panel jacks support snap-in icons: Easy designation of ports.
  • Universal wiring labels on panel jacks: Supports both T568B and T568A wiring schemes.
  • Includes rear cable management: Maintains good identification and management practices.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875618324
Country Of Origin Mexico
Application Sector Commercial/Industrial
Type Panel
Dimensions
Product Width US 19.0 in
Product Depth US 4.0 in
Product Height US 3.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;