text.skipToContent text.skipToNavigation

CLARITY CAT6A 48 PORT FLAT PANEL, 110/6PORT, T568A/B, 2RU, Black

PHD6AU48 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity® 6A patch panels are available in the traditional
multi-port panel format with 6-port modules and the added flexibility of flat or angled versions. Large termination bay allows for high visibility and more space for wiring during terminations. Includes rear wire manager.

Color Black
Number of Ports 48
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • More transparent signal path with Clarity 6A cords
  • Standard termination practice – 110 tool
  • IDC towers designed to accept larger 6A/10 Gig cable conductors
  • Easy-to-follow universal wiring label is quick and user-friendly to eliminate confusion
  • Panels include label fields and rear cable management
  • Meets TIA 568C.2 Category 6A component specifications
  • Backwards compatible to Category 6 and Category 5e

Specifications

General Info
Product Line Ortronics
UPC Number 662875855637
Country Of Origin Mexico
Dimensions
Product Width US 19.0 in
Product Depth US 4.5 in
Product Height US 3.5 in
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Why are CAD drawings not available?

Asked by: Anonymous
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_PHD6AU48, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT