NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Series II, two-port, USOC RJ25C, 180 degree
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Series II
Number Of Ports: 2
Product Series: Clarity
Type: Jacks and Modules
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Plastic Series II Housing
Component 2: Two arrays of six linear modular contacts
Component 3: IDC contacts, 110 D4
Component 4: Printed circuit board
Finish Plating 2: Nickel plating and a minimum of 50 micro inches of selective gold plating in contact area
Finish Plating 3: Nickel plating and tin lead over plate
Material 1: High Impact Thermoplastic ABS 94V-0
Material 2: Phosphor bronze
Material 3: Phosphor bronze
Material 4: Two-sided FR-4 epoxy resin/glass base with solder mask
Dimensions
Height (Metric): 23.37 mm
Height (US): 0.92"
Width (Metric): 48.01 mm
Technical Information
Performance Rating: USOC six-position
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
You Might Like
Vista Point 5 Column
Vista Point5 Multi-Service Conference Column
VP5