NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Series II UK Faceplate (single gang), Fog White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Series II
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: Mounting Screw, M3 X .5 X 23.1 mm| Mounting Screw, M3 X .6 X 32 mm (2 ea)
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Plastic Series II Plate
Material 1: High Impact Thermoplastic ABS UL94V-0
Dimensions
Depth (Metric): 9.9 mm
Height (Metric): 86.11 mm
Height (US): 3.39"
Width (Metric): 86.11 mm
Technical Information
Capacity: UK single gang
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant