NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Mini-Mod Faceplate, plastic (dual gang), Fog White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Mini-Mod
Number Of Ports: 8
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #6-32*25 mm Screw, Binding Head (4 ea)
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic Mini-Mod Faceplate
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 5.33 mm
Height (Metric): 114.3 mm
Height (US): 4.5"
Width (Metric): 114.3 mm
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant