Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
TracJack Undercover Wall Plate, tamper proof, fog white
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Fog White
Footprint: TracJack
Number Of Ports: 5
Product Series: Clarity
Type: Plates and Boxes
Features: TracJack Undercover
Assembly/Installation Information
Mounting Hardware Included: 6-32 x 1" screws (2 ea)
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Base
Component 2: Cover
Component 3: Screw 6-32 x 1" flat head
Component 4: Screw 6-20 x 1/2, Type A
Component 5: Screw 6-3-32 x 3/9, pan head
Finish Plating 1: Fog White
Material 1: PC/ABS UL94-VO
Material 2: ABS UL94-VO
Dimensions
Depth (Metric): 25.4 mm
Height (Metric): 141.73 mm
Height (US): 5.58"
Width (Metric): 69.60 mm
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant