NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
TracJack Plastic Surface Mount Box for up to four modules, Fog White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: TracJack
Number Of Ports: 4
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #6-32*25 mm Screw, Binding Head (2 ea) | #6-20*19 mm (Panhead) (2 ea)
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic TracJack Surface Box
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 29.46 mm
Height (Metric): 61.47 mm
Height (US): 2.42"
Width (Metric): 89.15 mm
Technical Information
Capacity: Up to four modules
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant