Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Series II Patch Panel Kit for 24 Series II modules
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Mod Jack Wiring: Field defined
Number Of Ports: Up to 48
Assembly/Installation Information
Installation Tips: Cables may be routed from both sides of relay rack rather than from just one side. Minimum cable bend radius is four times the outside cable diameter
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Panel
Component 2: Jack bezel
Component 3: Designation cover
Component 4: Designation paper
Component 5: Hook and loop straps
Finish Plating 1: Painted black - texture, with silver silkscreen
Finish Plating 2: Black
Finish Plating 4: Green/Yellow
Finish Plating 5: Black with white silkscreen
Material 1: 16GA. (.06") Cold Rolled Steel
Material 2: ABS UL94V-0
Material 3: Lexan
Material 4: Paper
Material 5: Hook - Nylon 6, Loop - Nylon 6
Dimensions
Depth (Metric): 152.4 mm
Height (Metric): 133.35 mm
Height (US): 5.25 in
Width (Metric): 482.6 mm
Technical Information
Performance Rating: Field defined
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant