text.skipToContent text.skipToNavigation

PowerWise Cat5E solid cord, Riser PVC, double ended 5ft, purple

PW5ER05DB-07 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PWC5E PowerWise Cat5E UTP solid 22 awg conductor riser, double ended 5ft, purple

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Each cord is factory tested: Ensures every cord shipped meets Category 5e component specifications
  • Larger 22 awg conductors: Support higher power levels with less loss
  • Premium plug qualified for 22 awg horizontal cable patch cable: Protects performance integrity through the plug termination
  • Snagless plug design: Protects plugs when pulling through cable managers or pathways
  • Compatible with both T568A and T568B wiring: Provides universal wiring ability

Specifications

General Info
Product Line Ortronics
UPC Number 662875961543
Country Of Origin Mexico
Application Sector Commercial/Industrial
Dimensions
Product Length US 5.0 FT
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;