NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Category 6A TechChoice modular patch cord, 5', blue
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Category 6A, UTP 4-pair, 26 AWG stranded, non plenum
Color: Blue
Color Cable Jacket: Blue
Performance Category: Category 6a
Termination: 8-Pos Mod
Product Series: TechChoice
Type: Patch Cords and Cables
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: 4-pair, 26 gauge stranded cord
Component 2: Eight-position plug assembly with IDC contacts
Material 1: 26 AWG tinned copper stranded conductors, HDPE insulation, PVC jacket
Material 2: Polycarbonate plug with gold plated Phosphor-bronze IDC contacts
Dimensions
Diameter (Metric): 5.89 mm
Diameter (US): .232"
Length (Metric): 1.52 m
Cord Information
Connector Type End One: Plug, eight-contact, RJ45, category 6a performance
Connector Type End Two: Plug, eight-contact, RJ45, category 6a performance
Cord Length US: 5'
Min Bend Radius: .93"
Pinning: Straight 1-1, 2-2, 3-3, etc.
Technical Information
Category Rating: Cat6a
OhmValue: 100
Performance Rating: Category 6A, 10G UTP
Wire Gauge: 26 AWG
Buy American Act Compliance
Country Of Origin: MEXICO
BAA
Resources
Customer Drawing No.