text.skipToContent text.skipToNavigation

Category 6A TechChoice Flat Patch Panel 24 Port 2RU Black

SP6AU24 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice Cat6A/10G 24-port patch panel with multiport modules (6 jacks in a group) with supplied rear cable management. Circuit isolation and supports the alien crosstalk requirements of IEEE 10G and TIA Category 6a cabling specifications. Panels occupies one rack unit, and measure 19'' x 1.75''.

Color Black
Number of Ports 24
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tested and qualified to TIA 568-C Cat6A with SPC6A: More transparent mated union resulting in superior performance.
  • Universally wired: 10 termination: Supports T568A and T568B installs.
  • Cat6A/10 Gig compatible IDC towers: Designed to accept larger Cat6A cable conductors.
  • Supplied rear cable management: Supports good cabling practices.
  • High density design: Maximizes rack utilization.

Specifications

General Info
Product Line Ortronics
UPC Number 662875996781
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard TIA-568.2-D, UL 1863, IEEE 802.3af / 802.3at and 802.3bt Type 3 and Type 4, FCC part 68 Subpart F, IEC-603-7 compliant
Type Panel
Dimensions
Product Width US 19.0 in
Product Depth US 6.09 in
Product Height US 1.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Looking for a visio stencil for SP6AU48

Asked by: Osvaldo
Hello Yes we do have the link to the full library for products under ortronics viso stencils https://www.dropbox.com/sh/wj3zla8ee2nohfk/AAANItFYV8mK2wosfSEf3oW_a?dl=0 Also is on our website under resources and tools Thanks
Answered by: Product Specialist Team
Date published: 2023-03-24

Is there a labeling template on your site, typically an excel spreadsheet.

Asked by: Anonymous
Hello Thank you for your inquiry We have an excel format we can send you if you can provide us your email address Thanks,
Answered by: Product Specialist Team
Date published: 2022-06-23
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_SP6AU24, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT