Category 5e Keystone jack, Cloud White
KS5E-88
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice® Keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The Keystone footprint allows for the greatest flexibility in installationscheduling because its rear insertion into the faceplate allows the technician to complete the termination before, during and after the construction process.
Pack Size
25-PK
- 1-PK
- 25-PK
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Category 5e: Standards compliant
- Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion
- Icon compatible: Supports 606 designation requirements
- RoHS compliant: Lead free.
- Easy to follow universal wiring label: Quick and user-friendly, eliminates confusion.
- Rear loading: Preferred mounting for panels.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875526834 | ||
Country Of Origin | China |
Dimensions
Product Width US | 0.55 in | ||
Product Depth US | 1.13 in | ||
Product Height US | 0.63 in |
Additional Information
Product Environmental Profile | Yes |
Resources
Cutsheet
Product Environmental Profile
Instruction Sheet
Specifications
User Guides
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1