NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
8-Fiber OM4 M7 Cassette with 8 LC Quad Adapters to 1 MPO (F), Tier 4, Universal Polarity - Aqua
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Category Performance Application: OM3
Color: Aqua
Number Of Ports: 8
Typical Applications: Multimode
Connection Type: MPO-LC
Installation Destination: Fiber Cabinets
Product Series: Infinium
Type: Fiber Cassettes
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 109.47 mm
Depth (US): 4.31"
Height (Metric): 11.60 mm
Height (US): 0.46"
Width (Metric): 68.39 mm
Width (US): 2.69"
Rack Units: 0.3
Cord Information
Fiber Type: OM3
Technical Information
Connection Method: Universal Polarity
Fiber Capacity: 8
Equipment Type: Pre-Terminated Cassettes
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources