text.skipToContent text.skipToNavigation

HDCA Pol Fiber Splitter Cassette - 1x8 - 1 SC to 8 LC - APC - OS2

HDCAS1108SA09 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 1x8 (1 SC to 8 LC) POL Fiber Splitter, OS2 HDCA Cassette is a point to multipoint high density cassette designed to split 1 SC adapter to 4 LC duplex adapters over a Passive Optical LAN (POL) that provides the capability to securely deliver voice, data, and IP/broadband video. A POL is an alternative to a traditional Ethernet LAN and is widely accepted as an ideal replacement of old copper networks. A POL allows you to optimize your resources with a simple, space saving installation and provides benefits such as cost reductions, greater efficiencies, scalability and a clear upgrade

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Energy Efficiency: A POL uses unpowered optical components
  • High Density: HDCA cassette for use in HDJ panels
  • Versatile Installation: Cassettes load from front or rear of enclosure
  • Future Proof Infrastructure: Scalable and has a clear upgrade path
  • Simple Installation: A POL has a fraction of the equipment used in a traditional LAN
  • Cost Reduction: A POL requires less power, cooling, and maintenance
  • Single Fiber Two-way Transmission: Reduces cable bulk and increasing airflow in pathways

Specifications

General Info
Product Line Ortronics
UPC Number 662875018285
Country Of Origin China
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 4.16 in
Product Depth US 3.14 in
Product Height US 0.69 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;