text.skipToContent text.skipToNavigation

UPS, Online, LCD, 1500VA, 120V, 2U, (8) 5-15R, 5-15P Cord

LU-1500-RT C2G
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Protect mission critical hardware in IT closets, voice and data networks, unmanned facilities, light industrial, and financial branches through double-conversion online power protection. Multiply the reach and ability of IT staff and caretakers through a single portal, providing visibility and control of power usage and available capacity, simplifying maintenance responsibilities for taxed IT departments.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Zero Transfer Time: Seamless transfer of power from AC to battery and inverter to bypass
  • True Double-Conversion: Provides the highest protection from raw input power (surges, spikes, and dips)
  • Pure Sinewave Output: Provides the ideal waveform for the most sensitive equipment
  • Wide Input Voltage Range: Enables stable wide range application usage
  • Input Power Factor Correction: Optimized and ideal efficiency at full load
  • Programmable Outlet Bank: Ensures efficient and timely powering down of attached non-critical equipment
  • Designed to Work in Tandem with a Generator: Ensures smooth transition to generators during longer outages
  • Optional Remote Management Control: Provides visibility and control of power usage and availability, both on-site or at a remote unmanned facility
  • 4-Post Rack Mounting Kit: Included for simplified rack mounting
  • Tower Mounting Option: Includes feet for non-rack applications, enabling the UPS to stand up by providing stability

Specifications

General Info
Product Line TBD
Color Black
UPC Number 662875017042
Country Of Origin China
Application Sector Commercial
Standard UL 1782
Warranty Type 2-Year
Type UPS (Uninterruptible Power Supply)
Technical Information
Rack Units 2 U
Plug Type 5-15P
Wattage 1500 W
Mounting Horizontal
Number of Outlets 8
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

1. Is the optional IP remote capability card field installable? 2. What is the process for replacing batteries over time?

Asked by: David Moyse
This particular UPS is sold through the LegrandAV brand as the UPS-LL-1500-RT https://www.legrandav.com/products/power/ups_backup_systems/legrand_ups_backup_power_system/ups-ll-1500rt Replacement Battery UPS-LRBP-7AH https://www.legrandav.com/products/power/ups_backup_systems/legrand_ups_7ah_replacement_battery/ups-lrbp-7ah IP/SNMP Card UPS-LIP-1 https://www.legrandav.com/products/power/ups_backup_systems/legrand_ups_network_card/ups-lip-1
Answered by: Wiremold Tech Support
Date published: 2022-10-27
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LU-1500-RT, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT