Menu
Search
Menu
Color-Coded Cable Management Straps, 12 L x .625" W, red
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Type: Cable Straps
Component Type: Color Coded Cable Management Straps
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Length (Metric): 152 mm
Width (Metric): 16 mm
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant